您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/37/16/01/8690080000.prj},{NB=8690080000},{MANUID=8690080000},{AAB960=104.500},{AAP365=0},{AAP377=3},{AAP546=0},{AAS575=5.750},{BAA303=15.800},{AAF040=0.030},{BAB577=35.631},{BAA020=28},{BAF016=22.5},{AAD931=85364900},{AAO676=8690080000},{AAO663=4032248360741},{PREVIEW=../../../../_pool_/d0/a8/86898400009999.png},{MANUTYPEDESC=RCM370110},{DESCSHORT=Miniature industrial relay, 110 V DC, No, 3 CO contact (AgNi) , 240 V AC, 10 A, Test button available: Yes},{DESCLONG=Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design},{GTIN=4032248360741},{MANUNAME=Weidmueller Group},{AAB377=Simple contact},{AAP798=CE; CSA; CURUS; EAC; VDE},{BAB714=monostable},{BAB717=non-polarized}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 8690080000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8690080000
MANUTYPEDESC
Manufacturer Type Description
RCM370110
DESCSHORT
Description short
微型工业继电器, 110 V DC, 不, 3 转换触点 (AgNi) , 240 V AC, 10 A, 测试按钮可用: 可配置
DESCLONG
Description long
用于低电气负载数字信号的切换、放大和倍增的继电器。小型设计
GTIN
GTIN-Code
4032248360741
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
104.500
V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
3
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CSA; CURUS; EAC; VDE
AAS575
Power loss per pole, current-dependent [PlIp]
5.750
W
BAA303
Power loss, static, current-independent [Pls]
15.800
W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.030
kg
BAB577
depth
35.631
mm
BAA020
height
28
mm
BAF016
width
22.5
mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation
CAD
PDF