??
CAD model selection
Weidmueller 1985910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1985910000
MANUTYPEDESC
Manufacturer Type Description
USB2.0A T1V 2.5N4 TY BK
DESCSHORT
Short Description
PCB connector (data) Type A, 480 Mbps , THT solder connection, Shielding: Yes, LED: No, Gold over nickel, Tray (manual assembly)
DESCLONG
Long Description
Pluggable PCB connector for connecting data lines.
GTIN
4050118370843
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Blister
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Phosphor bronze
AAH185
assembly height
15.300 mm
AAT080
Pole number
4
AAZ315
Rated voltage (II/2)
30 V
AAZ316
Rated voltage (III/2)
30 V
AAZ317
Rated voltage (III/3)
30 V
AAZ332
Pin length
2.900 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
60 °C
AAZ363
Coating plug contact area
30...80 µ" Ni / ≥ 30 µ" Au
BAA020
height
19.600 mm
BAA097
color of housing
black
BAB577
depth
7.120 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAF016
width
14.500 mm
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation