??
CAD model selection
Weidmueller 2662120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2662120000
MANUTYPEDESC
Manufacturer Type Description
IE-PS-M12X-90-S-TH-SC-ST
DESCSHORT
Short Description
Round plug (field customisable) M12, X-coded, Socket, angled, Number of poles: 8, Shield connection: Yes, crimped
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4050118781861
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Female (socket)
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
angled
AAB785
max. connectable conductor cross-section
0.340 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC202
Material of the contact coat
Gold
AAF726
rated current
2 A
AAS467
Number of control contacts
8
AAS491
External cable diameter, min.
4 mm
AAS492
External cable diameter, max.
9 mm
AAT080
Pole number
8
BAA295
Degree of soiling
3
BAC461
material of housing
Copper
BAD993
shielded
Yes
BAH005
rated voltage
30 V
AAF040
Mass
0.032 kg
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation