??
CAD model selection
Weidmueller 2703850000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2703850000
MANUTYPEDESC
Manufacturer Type Description
FBCON PA CG 8WAY LIMITER R-T
DESCSHORT
Short Description
Field bus distributor
DESCLONG
Long Description
Fieldbus distributor for coupling field devices or sensors. They are connected via spur lines. Communication and device power feed are transferred by a common 2-wire line.
GTIN
4064675266648
MANUNAME
Manufacturer Name
Weidmueller Group
AAB394
Design of the outgoing circuits for sensor/actuator lines
Insulation displacement termination
AAB735
Screwed cable gland for max. external cable diameter
10 mm
AAB736
Screwed cable gland for min. external cable diameter
5 mm
AAB901
max. current carrying capacity per I/O signal
0.040 A
AAB903
max. summation current
0.060 A
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
75 °C
AAC964
min. operating voltage
10 V
AAC966
Max. operating voltage
31 V
BAA295
Degree of soiling
3
BAD391
LED display present
No
BAD574
Potential separation present
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAG975
degree of protection
IP66
AAF040
Mass
1.077 kg
BAA020
height
96.91 mm
BAF016
width
272.907 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation