??
CAD model selection
Weidmueller 1193960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1193960000
MANUTYPEDESC
Manufacturer Type Description
KTB MOPL 3030 MSZN
DESCSHORT
Short Description
Mounting plate (Housing) Klippon TB (Terminal Box) 245 x 251 x 1.5 mm, Sheet steel, galvanized, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118028560
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAB664
material
Steel
BAF785
Surface
Galvanized
AAF040
Mass
0.720 kg
BAA020
height
251 mm
BAF016
width
245 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation