??
CAD model selection
Weidmueller 8000073093
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000073093
MANUTYPEDESC
Manufacturer Type Description
TS35X15 ST K5
DESCSHORT
Short Description
Terminal rail, Terminal rails, Steel, galvanic zinc plated and passivated, Width: 148 mm, Height: 35 mm, Depth: 15 mm
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4064675337034
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
138 mm
AAG011
thickness of material
1.500 mm
AAG076
punching present
No
AAO740
Hole, form of
Oblong hole
BAA018
length
148 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1.500 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.102 kg
BAA020
height
35 mm
BAF016
width
148 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation