??
CAD model selection
Weidmueller 1698171001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1698171001
MANUTYPEDESC
Manufacturer Type Description
ZRV 1.5/PE-CHIRON
DESCSHORT
Short Description
Multi-tier PE terminal, Tension-clamp connection, dark beige, 1.5 mm², Number of connections: 8, Number of levels: 4, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal block with contact to the mounting rail to connect protective conductors on several floors.
GTIN
4008190891435
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.018 kg
BAB577
depth
51.750 mm
BAA020
height
89.525 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation