??
CAD model selection
Weidmueller 1421280000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1421280000
MANUTYPEDESC
Manufacturer Type Description
SAKAP/SAKDU 4/ZZ/ZA BL
DESCSHORT
Short Description
End and partition plate for terminals, blue, Height: 34.35 mm, Width: 2 mm, V-0, PA 66/6
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118225044
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
blue
BAC140
Combustibility class
V0
BAE496
min. thickness
2 mm
AAF040
Mass
0.003 kg
BAA020
height
64 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation