??
CAD model selection
Weidmueller 2728620000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2728620000
MANUTYPEDESC
Manufacturer Type Description
AWPD 35 4X6/6X2.5
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, dark beige, 35 mm², 110 A, 1000 V, Number of connections: 11, Number of levels: 1, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118801125
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
110 °C
AAF726
rated current
110 A
AAP403
Number of contact points per level
11
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
110 A
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
35 mm²
BAC677
Max. line cross section, rigid
35 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.080 kg
BAB577
depth
51.6 mm
BAA020
height
117.935 mm
BAF016
width
16.2 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation