??
CAD模型選擇
Weidmueller 1305910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1305910000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON POK 163609
DESCSHORT
Description short
塑料外壳, Klippon POK (聚酯纤维空接线盒) 360 x 160 x 90 mm, 玻璃纤维-增强型聚酯, 未处理的, 经抛光处理的, 银灰色
DESCLONG
Description long
用于电气、机电、气动设备以及印刷线路板的塑料外壳。适用于机械和化学耐受要求较高的环境。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4050118108231
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
Miscellaneous
AAM117
glazed door present
No
AAM272
wall build in possible
No
AAM354
tackable possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAS577
Power loss output capacity [Ple]
8 W
AAT099
Color number according to RAL
7001
BAA351
color
silver gray
BAB664
material
Polyester, fiberglass reinforced
BAD308
Wall assembly possible
Yes
BAF634
Material
Material combinations
BAF785
Surface
untreated
BAG975
degree of protection
IP66
AAF040
Mass
2.210 kg
BAB577
depth
91 mm
BAA020
height
160 mm
BAF016
width
360 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation