??
CAD model selection
Weidmueller 9915820001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9915820001
MANUTYPEDESC
Manufacturer Type Description
KDKS 1EN/LLC 100-250V AC/DC
DESCSHORT
Short Description
Fuse terminal, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118175349
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAF726
rated current
6.300 A
AAP530
Number of levels
2
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
beige
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC159
Design of display of defects
LED
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
G track G32
BAH005
rated voltage
250 V
AAF040
Mass
0.021 kg
BAB577
depth
53.897 mm
BAA020
height
77.655 mm
BAF016
width
8.116 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation