??
Výběr CAD modelu
Weidmueller 9537400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
9537400000
MANUTYPEDESC
Manufacturer Type Description
WDU 10 SL SW
DESCSHORT
Description short
Průchozí svorkovnice, Šroubové připojení, 10 mm², 630 V, 57 A, Počet připojení: 2
DESCLONG
Description long
Svorkovnice pro připojování nebo spojování vodičů s permanentně zajištěným kontaktem. Kalená ocel odolává mechanickým silám, pocínovaná měď zajišťuje špičkovou vodivost.
GTIN
GTIN-Code
4032248037391
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
16 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
57 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
57 A
BAA303
Power loss, static, current-independent [Pls]
1.820 W
BAA351
color
black
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
1 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
630 V
AAF040
Mass
0.021 kg
BAB577
depth
46.226 mm
BAA020
height
60 mm
BAF016
width
9.9 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation