??
CAD model selection
Weidmueller 9535950000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9535950000
MANUTYPEDESC
Manufacturer Type Description
MP FPC 30/30
DESCSHORT
Short Description
Mounting plate (Housing) FPC (polycarbonate empty enclosure) Mounting plate, 260 x 260 x 1.5 mm, Sheet steel, galvanized, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4032248009671
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAA020
height
260 mm
BAB664
material
Steel
BAF016
width
260 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.782 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation