??
CAD model selection
Weidmueller 9535470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9535470000
MANUTYPEDESC
Manufacturer Type Description
MPC 17/25/10 7035
DESCSHORT
Short Description
Plastic housing, MPC (polycarbonate empty enclosure) 250 x 175 x 100 mm, Polycarbonate, lacquered, Light Grey
DESCLONG
Long Description
Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248016808
MANUNAME
Manufacturer Name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK08
AAM117
glazed door present
No
AAM272
wall build in possible
No
AAM354
tackable possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAT099
Color number according to RAL
7035
BAA351
color
light gray
BAB664
material
Polycarbonate (PC)
BAD308
Wall assembly possible
Yes
BAF634
Material
Plastic
BAF785
Surface
lacquered
BAG975
degree of protection
IP66
AAF040
Mass
0.754 kg
BAB577
depth
100 mm
BAA020
height
175 mm
BAF016
width
250 mm
AAD931
customs tariff number (TARIC)
85381000
URL
URL
Preview - Generation