??
CAD model selection
Weidmueller 9512260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9512260000
MANUTYPEDESC
Manufacturer Type Description
WAD 20 GE WSD
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 18.00, Printed characters: Symbols, yellow
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190403942
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
18 mm
BAA351
color
yellow
AAF040
Mass
0.002 kg
BAB577
depth
13.381 mm
BAA020
height
48.5 mm
BAF016
width
18 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation