??
CAD model selection
Weidmueller 9512210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9512210000
MANUTYPEDESC
Manufacturer Type Description
WNT 70N/35
DESCSHORT
Short Description
Test-disconnect terminal, Screw connection, Busbar connection, 70 mm², 400 V, 140 A, sliding, Cross-disconnect: without, TS 35, blue
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4008190403898
MANUNAME
Manufacturer Name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
70 mm²
AAB789
max. connectable conductor cross-section multiple wire
95 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB940
min. connectable conductor cross-section multiple wire
10 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
140 A
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
140 A
BAA303
Power loss, static, current-independent [Pls]
6.140 W
BAA351
color
blue
BAB927
Design of longitudinal or transverse separation
gliding
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
70 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
10 mm²
BAC740
Min. line cross section, rigid
10 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.138 kg
BAB577
depth
85.438 mm
BAA020
height
75 mm
BAF016
width
24.4 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation