??
CAD model selection
Weidmueller 9512150000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9512150000
MANUTYPEDESC
Manufacturer Type Description
PCF 10.00/08/135 3.5SN OR BX
DESCSHORT
Short Description
PCB terminal, 10.00 mm, Number of poles: 8, Conductor outlet direction: 135°, Flat-blade connection
DESCLONG
Long Description
PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.
GTIN
4008190558307
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Flat plug-in connector
AAC108
Degree of protection (IP), mounted
IP00
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
CuSn
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
24 26 A
AAH185
assembly height
17.900 mm
AAP798
Application standards
CSA
AAT080
Pole number
8
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
690 V
AAZ317
Rated voltage (III/3)
690 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
6 kV
AAZ323
Rated surge voltage (III/3)
6 kV
AAZ327
Grid dimensions 1
10 mm
AAZ328
Grid dimensions 2
10 mm
AAZ332
Pin length
3.500 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ337
Number of conductor connections per pole
2
AAZ339
Actuation of the conductor connection
Without type of activation
AAZ341
Actuation direction
0 °
AAZ342
Conductor connection direction
45 °
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.300 mm
AAZ354
Recommended drill hole diameter pin
1.300 mm
AAZ355
Recommended SMD solder pad geometry
1,6 x 4
AAZ356
Pin dimensions (mm)
0,8 x 1
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ365
Coating conductor contact area
Tin (Sn)
BAA020
height
21.400 mm
BAA097
color of housing
orange
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAB577
depth
9.800 mm
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC818
Assembly
soldering
BAF016
width
74.800 mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.010 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation