??
CAD model selection
Weidmueller 9510660000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9510660000
MANUTYPEDESC
Manufacturer Type Description
POK MOPL 2560
DESCSHORT
Short Description
Mounting plate (Housing) Klippon POK (polyester empty enclosure) 583 x 233 x 1.5 mm, Sheet steel, galvanized, Miscellaneous, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4008190498306
MANUNAME
Manufacturer Name
Weidmueller Group
AAG076
punching present
Yes
BAA020
height
233 mm
BAB664
material
Steel
BAF016
width
583 mm
BAF785
Surface
Other
AAF040
Mass
1.308 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation