??
Selezione modello CAD
Weidmueller 9509600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
9509600000
MANUTYPEDESC
Manufacturer Type Description
KSKM 1/35 G20
DESCSHORT
Description short
Morsetto componibile portafusibile, Collegamento a vite, scollegamento fusibile, aperto da un lato, Collegamento a vite, 10 mm², 440 V, 6.3 A, G-Si. 5 x 20, Beige scuro
DESCLONG
Description long
Morsettiera per il collegamento o l'unione di conduttori con un contatto permanentemente sicuro. L'acciaio temprato sopporta le forze meccaniche, il rame con rivestimento in stagno assicura la massima conduttività. Con supporto rimovibile per un inserto portafusibile.
GTIN
GTIN-Code
4008190456795
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB911
max. supply voltage for defect display
250 V
AAC027
min. supply voltage for defect display
250 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
1
BAA020
height
69 mm
BAA303
Power loss, static, current-independent [Pls]
1.820 W
BAA351
color
beige
BAB577
depth
63 mm
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Screw connection
BAC068
Voltage type for the defective display
AC/DC
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC922
Design
pluggable
BAD774
Closing plate required
Yes
BAF016
width
13 mm
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
440 V
AAF040
Mass
0.045 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation