??
CAD model selection
Weidmueller 9509570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9509570000
MANUTYPEDESC
Manufacturer Type Description
KSKM 1/32 G20
DESCSHORT
Short Description
Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 10 mm², 440 V, 6.3 A, G-Si. 5 x 20, dark beige
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190456825
MANUNAME
Manufacturer Name
Weidmueller Group
AAB911
max. supply voltage for defect display
250 V
AAC027
min. supply voltage for defect display
250 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
1
BAA020
height
69 mm
BAA303
Power loss, static, current-independent [Pls]
1.820 W
BAA351
color
beige
BAB577
depth
63 mm
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Screw connection
BAC068
Voltage type for the defective display
AC/DC
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC922
Design
pluggable
BAD774
Closing plate required
Yes
BAF016
width
13 mm
BAG640
Assembly type
G track G32
BAH005
rated voltage
440 V
AAF040
Mass
0.045 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation