??
CAD model selection
Weidmueller 9457770010
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9457770010
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12GM8G-3-0.1U
DESCSHORT
Short Description
Sensor-actuator Cable (assembled) Connecting line, Number of poles: 3, pin, straight - socket, straight, Shielded: No
DESCLONG
Long Description
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
GTIN
4050118223873
MANUNAME
Manufacturer Name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB734
Cable length can be configured
No
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAC108
Degree of protection (IP), mounted
IP69
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAS489
Knurl material
Not relevant
AAT080
Pole number
3
AAW068
Resistant to welding beads
No
BAD993
shielded
No
BAG975
degree of protection
IP69
AAF040
Mass
0.016 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation