??
CAD model selection
Weidmueller 9457131000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9457131000
MANUTYPEDESC
Manufacturer Type Description
SAIL-VSA-M12G-10U
DESCSHORT
Short Description
Valve cable (assembled) Straight plug - valve plug, Design A (18 mm) M12 = A, Cable length: 10 m, PUR, black
DESCLONG
Long Description
Connecting line with valve plug. The valve plug has an operating status indicator (LED) and a protective suppressor circuit.
GTIN
4032248229314
MANUNAME
Manufacturer Name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB593
Color of jacket
black
AAB733
Cable length
10 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-50 °C
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC076
Coding (head 1)
A-coded
AAC104
Ground cable suitability of the fixed cable version
Yes
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Tin
AAD251
Material of the cable mantle
PUR/PVC
AAF726
rated current
4 A
AAM076
suitable for cable guide chain
Yes
AAT080
Pole number
3
BAA419
Cross section of conductor
0.500 mm²
BAD391
LED display present
Yes
BAD656
Without halogens
Yes
BAD993
shielded
No
BAH005
rated voltage
24 V
AAF040
Mass
0.338 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation