??
CAD model selection
Weidmueller 9456370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9456370000
MANUTYPEDESC
Manufacturer Type Description
SAI-4-F 5P PUR 20M
DESCSHORT
Short Description
Sensor-actuator passive distributor (with cable) complete module, Fixed cable version, Number of contact sockets: 4, Number of poles: 5, M12, 20 m, LED: Yes
DESCLONG
Long Description
Distributor for bundling several input signals on one central outgoing cable.
GTIN
4008190304362
MANUNAME
Manufacturer Name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB733
Cable length
20 m
AAB901
max. current carrying capacity per I/O signal
4 A
AAC104
Ground cable suitability of the fixed cable version
Yes
AAC108
Degree of protection (IP), mounted
IP68
AAC202
Material of the contact coat
Zink
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
80 °C
AAC964
min. operating voltage
10 V
AAI870
number of poles sensor/actuator slots
5
AAP680
Number of sensor/actuator slots
4
BAA020
height
25 mm
BAA295
Degree of soiling
3
BAB577
depth
102 mm
BAC461
material of housing
Plastic
BAD391
LED display present
Yes
BAD574
Potential separation present
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAF016
width
60 mm
AAF040
Mass
2.089 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation