??
CAD model selection
Weidmueller 9456050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9456050000
MANUTYPEDESC
Manufacturer Type Description
SAI-SK-M12
DESCSHORT
Short Description
Protective cap (circular connector) M 12, PA 66, -20 ... +90 °C, IP68
DESCLONG
Long Description
The protective cap protects unoccupied slots against external influences.
GTIN
4008190304058
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
Uncoated
AAC108
Degree of protection (IP), mounted
IP68
AAS475
Captivity element present
No
BAA351
color
black
BAC461
material of housing
Polyamide (PA)
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation