??
CAD model selection
Weidmueller 9456010001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9456010001
MANUTYPEDESC
Manufacturer Type Description
SAI-6-S 5P M12
DESCSHORT
Short Description
Sensor-actuator passive distributor (without cable) complete module, with M23 outlet, 19-pole, Number of contact sockets: 6, Number of poles: 5, M12
DESCLONG
Long Description
Distributor for bundling several input signals on one central plug-in connector.
GTIN
4032248210244
MANUNAME
Manufacturer Name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB394
Design of the outgoing circuits for sensor/actuator lines
M12
AAB901
max. current carrying capacity per I/O signal
4 A
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
90 °C
AAC964
min. operating voltage
10 V
AAC966
Max. operating voltage
30 V
AAI870
number of poles sensor/actuator slots
5
AAP680
Number of sensor/actuator slots
6
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic
BAD391
LED display present
Yes
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAG975
degree of protection
IP68
AAF040
Mass
0.200 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation