??
CAD model selection
Weidmueller 9445530000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9445530000
MANUTYPEDESC
Manufacturer Type Description
RS 8IO 2W L H S
DESCSHORT
Short Description
Interface module with relais, LL2N 5.08 mm, Screw connection, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole plug, 2-wire, LED status display per channel: green, Disconnection per channel: No, Fuse per channel: No
GTIN
4032248252909
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
1 1 A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
20
BAA020
height
87 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
72 mm
BAF016
width
74 mm
BAH005
rated voltage
24 V
AAF040
Mass
0.152 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation