??
CAD model selection
Weidmueller 9443100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9443100000
MANUTYPEDESC
Manufacturer Type Description
RSO 30/DV 5-24V CC/SC
DESCSHORT
Short Description
Solid-state relay, 5...24 V DC ±20 %, 2...60 V DC, 3 A, Screw connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248254262
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
3 A
AAF691
max. output voltage
60 V
AAF692
min. output voltage
2 V
AAF703
max. input voltage
28.800 V
AAF704
min. primary voltage range
4 V
AAP798
Application standards
CE
BAA303
Power loss, static, current-independent [Pls]
5 W
BAD391
LED display present
Yes
BAH319
Design of digital output
Transistor
AAF040
Mass
0.038 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation