??
Selezione modello CAD
Weidmueller 9203060000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
9203060000
MANUTYPEDESC
Manufacturer Type Description
WDU 4 SL BL
DESCSHORT
Description short
Morsettiera passante, Collegamento a vite, 4 mm², 690 V, 32 A, Numero di collegamenti: 2
DESCLONG
Description long
Morsettiera per il collegamento o l'unione di conduttori con un contatto permanentemente sicuro. L'acciaio temprato sopporta le forze meccaniche, il rame con rivestimento in stagno assicura la massima conduttività.
GTIN
GTIN-Code
4032248525355
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
32 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
32 A
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
blue
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
690 V
AAF040
Mass
0.013 kg
BAB577
depth
46.25 mm
BAA020
height
61.227 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation