??
CAD model selection
Weidmueller 9037440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9037440000
MANUTYPEDESC
Manufacturer Type Description
H1,0/15D ZH R
DESCSHORT
Short Description
Wire end ferrule, Twin wire-end ferrule, 1 mm², Stripping length: 11 mm, red
DESCLONG
Long Description
Electrogalvanised copper sleeve for the protection of stripped flexible conductors. Crimping the wire-end ferrule protects the wires and enables permanently stable electrical connections.
GTIN
4008190493011
MANUNAME
Manufacturer Name
Weidmueller Group
AAG117
material insulation
PP
AAH324
bandware
No
AAI844
nominal cross section
1 mm²
BAA351
color
red
BAB664
material
Copper
BAC477
Shell length
8 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
BAG978
design
twin cable end sleeve
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation