??
CAD model selection
Weidmueller 9025700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9025700000
MANUTYPEDESC
Manufacturer Type Description
H0,75/14S W SV
DESCSHORT
Short Description
Wire end ferrule, Standard, 0.75 mm², Stripping length: 10 mm, white
DESCLONG
Long Description
Electrogalvanised copper sleeve for the protection of stripped flexible conductors. Crimping the wire-end ferrule protects the wires and enables permanently stable electrical connections.
GTIN
4008190144104
MANUNAME
Manufacturer Name
Weidmueller Group
AAG117
material insulation
PP
AAH324
bandware
No
AAI844
nominal cross section
0.750 mm²
BAA351
color
white
BAB664
material
Copper
BAC477
Shell length
8 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation