??
CAD model selection
Weidmueller 9019260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9019260000
MANUTYPEDESC
Manufacturer Type Description
H16,0/22D BL
DESCSHORT
Short Description
Wire end ferrule, Standard, 16 mm², Stripping length: 15 mm, blue
DESCLONG
Long Description
Electrogalvanised copper sleeve for the protection of stripped flexible conductors. Crimping the wire-end ferrule protects the wires and enables permanently stable electrical connections.
GTIN
4008190125806
MANUNAME
Manufacturer Name
Weidmueller Group
AAG117
material insulation
PP
AAH324
bandware
No
AAI844
nominal cross section
16 mm²
BAA351
color
blue
BAB664
material
Copper
BAC477
Shell length
12 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation