??
CAD model selection
Weidmueller 9018490000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9018490000
MANUTYPEDESC
Manufacturer Type Description
CTX CM 1.6/2.5
DESCSHORT
Short Description
Crimping tool, Turned contacts, 0.14 mm², 4 mm², W crimp
DESCLONG
Long Description
Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.
GTIN
4008190884598
MANUNAME
Manufacturer Name
Weidmueller Group
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
0
AAY811
URI of the product
4008190884598
AAF040
Mass
0.680 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Preview - Generation