??
CAD model selection
Weidmueller 9012600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9012600000
MANUTYPEDESC
Manufacturer Type Description
PZ 16
DESCSHORT
Short Description
Crimping tool, Wire-end ferrules with/without plastic collars, 6 mm², 16 mm², Indent crimp
DESCLONG
Long Description
Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.
GTIN
4008190035440
MANUNAME
Manufacturer Name
Weidmueller Group
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
0
BAC673
Max. cross section of line
16 mm²
BAC736
Min. cross section of line
6 mm²
AAY811
URI of the product
4008190035440
AAF040
Mass
0.430 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Preview - Generation