??
CAD model selection
Weidmueller 9006120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9006120000
MANUTYPEDESC
Manufacturer Type Description
CTI 6
DESCSHORT
Short Description
Crimping tool, Insulated connector, 0.5 mm², 6 mm², Oval crimping, Double crimp
DESCLONG
Long Description
Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.
GTIN
4008190044527
MANUNAME
Manufacturer Name
Weidmueller Group
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
0
BAC673
Max. cross section of line
6 mm²
BAC736
Min. cross section of line
0.500 mm²
AAY811
URI of the product
4008190044527
AAF040
Mass
0.595 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Preview - Generation