??
CAD model selection
Weidmueller 9005160000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9005160000
MANUTYPEDESC
Manufacturer Type Description
H6,0/23T ZH GN SV
DESCSHORT
Short Description
Wire end ferrule, Twin wire-end ferrule, 6 mm², Stripping length: 20 mm, green
DESCLONG
Long Description
Electrogalvanised copper sleeve for the protection of stripped flexible conductors. Crimping the wire-end ferrule protects the wires and enables permanently stable electrical connections.
GTIN
4008190482749
MANUNAME
Manufacturer Name
Weidmueller Group
AAG117
material insulation
PP
AAH324
bandware
No
AAI844
nominal cross section
6 mm²
BAA351
color
green
BAB664
material
Copper
BAC477
Shell length
12 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
BAG978
design
twin cable end sleeve
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation