??
CAD model selection
Weidmueller 9005000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9005000000
MANUTYPEDESC
Manufacturer Type Description
STRIPAX
DESCSHORT
Short Description
Stripping tool, Flexible and solid conductors with PVC insulation, 10 mm², 25 mm
DESCLONG
Long Description
Stripping tool with automatic self-adjustment for precise and fast stripping of conductors.
GTIN
4008190072506
MANUNAME
Manufacturer Name
Weidmueller Group
AAI997
max. strip diameter (AWG)
8
AAI998
min. strip diameter (AWG)
28
AAI999
max. strip range (diameter)
3.500 mm
AAJ000
min. strip range (diameter)
0.320 mm
AAJ001
max. strip range (cross-section)
10 mm²
AAJ002
min. strip range (cross-section)
0.080 mm²
AAL297
strip length adjustable
Yes
AAL442
wire cutter present
Yes
AAL756
depth of notch adjustable
Yes
AAL786
longitudinal section present
No
AAM054
round edge present
No
AAM090
isolation protection (1000 V) present
No
AAM138
spiral cut possible
No
BAA018
length
190 mm
BAC680
Max. cross section
6 mm²
BAD383
Insulation present
Yes
AAF040
Mass
0.175 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Preview - Generation