??
CAD model selection
Weidmueller 8965470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8965470000
MANUTYPEDESC
Manufacturer Type Description
ACT20X-HTI-SAO-S
DESCSHORT
Short Description
Temperature transducer, Ex-input: I,ϑ, Safe-output: 4-20mA, 1-channel
DESCLONG
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248785087
MANUNAME
Manufacturer Name
Weidmueller Group
AAC218
EMC design present
Yes
ABE313
analogue output (0 V ... 2 V)
No
ABE314
analogue output (0 V ... 5 V)
No
ABE315
analogue output (2 V ... 10 V)
No
BAA039
max. ambient temperature
60 °C
BAB479
lower range-limit of temperature/RTD input
-200 °C
BAB480
upper range-limit of temperature/RTD input
850 °C
BAD484
Output signal can be configured
No
BAD715
suitable for series installation
Yes
BAD792
analog output
4 ... 20 mA
AAF040
Mass
0.178 kg
BAB577
depth
114.109 mm
BAA020
height
117.262 mm
BAF016
width
22.5 mm
AAD931
customs tariff number (TARIC)
90328900
URL
URL
Preview - Generation