??
CAD model selection
Weidmueller 8952140000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8952140000
MANUTYPEDESC
Manufacturer Type Description
PSSR 230VAC/3PH AC 20A
DESCSHORT
Short Description
Solid state contactor, 90...240 V AC / DC, 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53) Screw connection
DESCLONG
Long Description
A solid state contactor is used for the wear-free and noise-free switching of loads up to 75 A in automation technology. Control and load circuits are galvanically isolated. They are offered in different designs, with and without a heat sink. Semiconductor technology permits the switching of loads with higher switching frequencies. The solid-state relays are 100% function-tested before delivery.
GTIN
4032248743261
MANUNAME
Manufacturer Name
Weidmueller Group
AAB470
Rated operating current Ie with AC-1
18 A
AAB958
min. rated control voltage Us with AC 50 Hz
90 V
AAB959
min. rated control voltage Us with AC 60 Hz
90 V
AAB960
min. rated control voltage Us with DC
90 V
AAC964
min. operating voltage
24 V
AAC966
Max. operating voltage
520 V
BAA303
Power loss, static, current-independent [Pls]
44.600 W
BAD715
suitable for series installation
No
BAH432
Max. rated AC voltage for controls, 50 Hz
240 V
BAH434
max. rated AC voltage for controls (60 Hz)
240 V
BAH436
Max. rated DC voltage for controls
240 V
AAF040
Mass
0.949 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation