??
CAD model selection
Weidmueller 8952130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8952130000
MANUTYPEDESC
Manufacturer Type Description
PSSR 24VDC/3PH AC 20A
DESCSHORT
Short Description
Solid state contactor, 8...30 V DC / 10...30 V AC, 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53) Screw connection
DESCLONG
Long Description
A solid state contactor is used for the wear-free and noise-free switching of loads up to 75 A in automation technology. Control and load circuits are galvanically isolated. They are offered in different designs, with and without a heat sink. Semiconductor technology permits the switching of loads with higher switching frequencies. The solid-state relays are 100% function-tested before delivery.
GTIN
4032248743254
MANUNAME
Manufacturer Name
Weidmueller Group
AAB470
Rated operating current Ie with AC-1
18 A
AAB958
min. rated control voltage Us with AC 50 Hz
10 V
AAB959
min. rated control voltage Us with AC 60 Hz
10 V
AAB960
min. rated control voltage Us with DC
8 V
AAC964
min. operating voltage
24 V
AAC966
Max. operating voltage
520 V
BAA303
Power loss, static, current-independent [Pls]
37 W
BAD715
suitable for series installation
No
BAH432
Max. rated AC voltage for controls, 50 Hz
30 V
BAH434
max. rated AC voltage for controls (60 Hz)
30 V
BAH436
Max. rated DC voltage for controls
30 V
AAF040
Mass
0.943 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation