??
CAD model selection
Weidmueller 8951660000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8951660000
MANUTYPEDESC
Manufacturer Type Description
VSPC MOV 2CH 230V R
DESCSHORT
Short Description
Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, analogue, binary, Number of signals: 2, AC/DC, 230 V, 230 V, 10 A, Terminal, miscellaneous
DESCLONG
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248742905
MANUNAME
Manufacturer Name
Weidmueller Group
AAI841
nominal load current
10 A
AAI847
nominal voltage (at AC)
230 V
AAI848
nominal voltage (at DC)
230 V
AAF040
Mass
0.047 kg
AAD931
customs tariff number (TARIC)
85363010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation