??
CAD model selection
Weidmueller 8951120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8951120000
MANUTYPEDESC
Manufacturer Type Description
TOS 24VDC/230VAC 0,1A
DESCSHORT
Short Description
Solid-state relay, 24 V DC ±20 %, Varistor, Reverse polarity protection 24...230 V AC, 100 mA, Screw connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248741892
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
0.100 A
AAF691
max. output voltage
230 V
AAF692
min. output voltage
24 V
AAF703
max. input voltage
28.800 V
AAF704
min. primary voltage range
19.200 V
AAP798
Application standards
CE; CULUS; EAC
BAA303
Power loss, static, current-independent [Pls]
0.300 W
BAD391
LED display present
Yes
BAH319
Design of digital output
Triac
AAF040
Mass
0.021 kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
Preview - Generation