??
CAD model selection
Weidmueller 8950930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8950930000
MANUTYPEDESC
Manufacturer Type Description
TOS 48-60VDC/48VDC 0,5A
DESCSHORT
Short Description
Solid-state relay, 48...60 V DC ±20 %, Varistor, Reverse polarity protection 5...48 V DC, 500 mA, Screw connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248742295
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
0.500 A
AAF691
max. output voltage
48 V
AAF692
min. output voltage
5 V
AAF703
max. input voltage
72 V
AAF704
min. primary voltage range
38.400 V
AAP798
Application standards
CE; CULUS; EAC
BAA303
Power loss, static, current-independent [Pls]
0.700 W
BAD391
LED display present
Yes
BAH319
Design of digital output
Transistor
AAF040
Mass
0.021 kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
Preview - Generation