??
CAD model selection
Weidmueller 8937940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8937940000
MANUTYPEDESC
Manufacturer Type Description
MOS 24VDC/5-33VDC 10A
DESCSHORT
Short Description
Solid-state relay, 24 V DC ±20 %, Varistor, Reverse polarity protection 5...33 V DC, 10 A, Screw connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248716173
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
10 A
AAF691
max. output voltage
33 V
AAF692
min. output voltage
5 V
AAF703
max. input voltage
28.800 V
AAF704
min. primary voltage range
19.200 V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC
BAA303
Power loss, static, current-independent [Pls]
1.400 W
BAD391
LED display present
Yes
AAF040
Mass
0.039 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation