??
CAD model selection
Weidmueller 8937830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8937830000
MANUTYPEDESC
Manufacturer Type Description
MOS 24VDC/12-300VDC 1A
DESCSHORT
Short Description
Solid-state relay, 24 V DC ±20 %, Varistor, Reverse polarity protection 12...300 V DC, 1 A, Screw connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4032248716050
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
1 A
AAF691
max. output voltage
300 V
AAF692
min. output voltage
12 V
AAF703
max. input voltage
28.800 V
AAF704
min. primary voltage range
19.200 V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC
BAA303
Power loss, static, current-independent [Pls]
0.800 W
BAD391
LED display present
Yes
AAF040
Mass
0.037 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation