??
CAD model selection
Weidmueller 8924400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8924400000
MANUTYPEDESC
Manufacturer Type Description
VSPC 2CL 5VDC
DESCSHORT
Short Description
Surge voltage arrester (data networks/MCR-technology) without warning function / function indicator, analogue, Number of signals: 2, DC, 5 V, 450 mA, Terminal, miscellaneous
DESCLONG
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248696048
MANUNAME
Manufacturer Name
Weidmueller Group
AAI841
nominal load current
450 A
AAI848
nominal voltage (at DC)
5 V
AAF040
Mass
0.046 kg
AAD931
customs tariff number (TARIC)
85363010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation