??
Choix du modèle CAO
Weidmueller 8921040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
8921040000
MANUTYPEDESC
Manufacturer Type Description
RCMKIT-I 24VAC 4CO LD
DESCSHORT
Description short
Interface relais, 24 V AC, LED rouge, 4 Inverseur (AgNi) , 240 V AC, 6 A, Raccordement vissé, Levier de forçage disponible: Oui
DESCLONG
Description long
Prise et relais débrochables confectionnés. Circuit de commande et circuit de charge avec isolation électrique.
GTIN
GTIN-Code
4032248701957
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
21.600 V
AAB959
min. rated control voltage Us with AC 60 Hz
21.600 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
4
AAP546
Number of making contacts
0
AAP798
Application standards
CE; DETNORVER; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
2.800 W
BAA303
Power loss, static, current-independent [Pls]
8.200 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Screw connection
BAG975
degree of protection
IP20
AAF040
Mass
0.107 kg
BAB577
depth
78.3 mm
BAA020
height
77 mm
BAF016
width
27.2 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Aperçus & Génération 3D