??
CAD model selection
Weidmueller 8902820000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8902820000
MANUTYPEDESC
Manufacturer Type Description
IE-M12-PCBCE-PANEL
DESCSHORT
Short Description
Circular plug connector, installation (PCB connection system) M12, Number of poles: 4
DESCLONG
Long Description
Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.
GTIN
4032248658183
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC076
Coding (head 1)
D-coded
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
AAW083
Construction form of the plug connector
M12
BAC461
material of housing
Brass
AAF040
Mass
0.012 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation