??
CAD model selection
Weidmueller 8869900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8869900000
MANUTYPEDESC
Manufacturer Type Description
RCI424048
DESCSHORT
Short Description
Miniature industrial relay, 48 V DC, No, 2 CO contact (AgNi) , 240 V AC, 8 A, Pitch in mm: 5.00, Test button available: No
DESCLONG
Long Description
Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design
GTIN
4032248613250
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
45.600 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
2
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CSA; CURUS; EAC; VDE
AAS575
Power loss per pole, current-dependent [PlIp]
3.600 W
BAA303
Power loss, static, current-independent [Pls]
6.800 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
AAF040
Mass
0.016 kg
BAB577
depth
29.2 mm
BAA020
height
29 mm
BAF016
width
13 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation