??
CAD model selection
Weidmueller 8869530000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8869530000
MANUTYPEDESC
Manufacturer Type Description
SRC-I MARK
DESCSHORT
Short Description
Device marking, 15 mm, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248614479
MANUNAME
Manufacturer Name
Weidmueller Group
BAC140
Combustibility class
V0
AAF040
Mass
0.001 kg
BAB577
depth
8.5 mm
BAA020
height
8 mm
BAF016
width
15 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation