??
CAD model selection
Weidmueller 8869480000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8869480000
MANUTYPEDESC
Manufacturer Type Description
SRC-I 2CO N
DESCSHORT
Short Description
Relay socket, flat design, IP20, 2 CO contact , 8 A, Screw connection
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
4032248614431
MANUNAME
Manufacturer Name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; CSA; CURUS
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.037 kg
BAB577
depth
42.3 mm
BAA020
height
77 mm
BAF016
width
15.8 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation